Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics Display Truly 3.2in. 320x240 Board

Part Number: AC164127-4

Summary:

This product is no longer available for sale.

The Graphics Display Truly 3.2” 240x320 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • 3.2” QVGA (240x320) TFT LCD with 18-bit parallel RGB interface
    • Resistive 4-wire touch screen

Summary

This product is no longer available for sale.

The Graphics Display Truly 3.2” 240x320 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5).