Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Prototype PICtail Plus Daughter Board

Part Number: AC164126

Summary:

The Prototype PICtail Plus Daughter Board allows a designer to breadboard their solution easily for evaluation on an Explorer 16 Evaluation Board using PIC24 MCU or dsPIC33 DSC. AC164126 contains three blank Prototype PICtail Plus Daughter Boards.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • This Prototype PICtail Plus Daughter Board  is an 8 x 8 cm board with a card-edge connection that allows it to be plugged directly into the PICtail Plus expansion socket on an Explorer 16 Evaluation Board.
    • The breadboard area provides access to all of the processor pins as well as a generous prototyping area.

Summary

The Prototype PICtail Plus Daughter Board allows a designer to breadboard their solution easily for evaluation on an Explorer 16 Evaluation Board using PIC24 MCU or dsPIC33 DSC. AC164126 contains three blank Prototype PICtail Plus Daughter Boards.

Package Contents

AC164126 contains three blank Prototype PICtail Plus Daughter Boards.