Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AC160214-1 - Lighting Communications Development Platform - DALI Adapter

Part Number: AC160214-1

Summary:

The Lighting Communications Development Platform provides a universal lighting development platform for the creation of communications enabled lighting applications. The platform consists of a main board and various communications interface adapters to support in the development of DALI, DMX512A, as well as future protocols.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Screw terminals & RJ45 connectors
    • Isolated DALI interface
    • Current limited DALI power supply (jumper option)
    • FREE DALI ‘C’ Library Stack
    • Demonstration Code
    • All code resides within the PIC16F1947 on Main/Prototype Board

Summary

The Lighting Communications Development Platform provides a universal lighting development platform for the creation of communications enabled lighting applications. The platform consists of a main board and various communications interface adapters to support in the development of DALI, DMX512A, as well as future protocols.