Microchip Technology Inc
product primary image

ATBTLC1000-XPRO

Part Number: atbtlc1000-xpro

Summary:

Microchip's BTLC1000 Xplained Pro extension evaluation kit is used to evaluate the ATBTLC1000-MR110CA BLE module. The BTLC1000 MR110CA module is based on Microchip's industry – leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T. The XPro extension can be plugged into any of the supported Microchip's host MCU Xplained Pro evaluation boards to quickly add Bluetooth

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • The ATBTLC1000-MR110CA BLE module with 2.4GHz BLE4.1 compliant ATBTLC1000A SoC (System on Chip)
    • 3.3V power source from the Xplained Pro through XPro Extension header
    • RESET switch (Option provided for user to mount)
    • Power LED
    • Current measurement header
    • On Board Temperature Sensor
    • SWD header (Option provided for user to mount)
    • External SPI serial Flash (Option provided for user to mount)
    • Extension Port Header — UART. Debug UART. GPIO
    • 32KHz crystal
    • Supported with application examples in Atmel Software Framework

Summary

Microchip's BTLC1000 Xplained Pro extension evaluation kit is used to evaluate the ATBTLC1000-MR110CA BLE module. The BTLC1000 MR110CA module is based on Microchip's industry – leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T. The XPro extension can be plugged into any of the supported Microchip's host MCU Xplained Pro evaluation boards to quickly add Bluetooth Smart connectivity to the existing host MCU platform. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATBTLC1000-MR110CA BLE module and explains how to integrate the device in a custom design.

Package Contents

  • ATBTLC1000 Xplained Pro Extension Board