Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TMIK029 - RELAY Click by MikroElektronika

Part Number: TMIK029

Summary:

RELAY Click is an add-on board in the mikroBus™ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Two G6D1AASI-5DC power PCB relays on board
    • Control up to 5A, 250V AC/30V DC loads
    • Screw terminals allow seamless connectivity
    • Two LEDs indicators are provided on-board
    • Communication lines voltage level can be in range between 1.8V and 5V

Summary

RELAY Click is an add-on board in the mikroBus™ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider