Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN-XV-EK1

Part Number: RN-XV-EK1

Summary:

The RN-XV-EK1 is an evaluation kit for the RN171XV series of modules.  The RN171XV module is a certified Wi-Fi solution especially designed for customers who want to migrate their existing 802.15.4 architecture to a standard TCP/IP based platform without having to redesign their existing hardware. 

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

AppNotes

Product Features

    • Evaluation kit for the RN171XV module based on the robust RN171 Wi-Fi module 
    • Supports several RN171XV antenna options: Wire, SMA connector, U.FL connector
    • WPS push button for easy configuration 
    • Reset push button wakes the module
    • Standard USB connector
    • Hardware interface: USB via FTDI chipset

Summary

The RN-XV-EK1 is an evaluation kit for the RN171XV series of modules.  The RN171XV module is a certified Wi-Fi solution especially designed for customers who want to migrate their existing 802.15.4 architecture to a standard TCP/IP based platform without having to redesign their existing hardware. 

The RN-XV-EK1 board connects to a PC via a standard USB cable (included in the kit), and provides 2 push button switches to control WPS mode and to reset the module.

Package Contents

  • RNXV Evaluation Board
  • USB cable