Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC4930YFL Evaluation Board

Part Number: MIC4930YFL-EV

Summary:

This board enables the evaluation of the MIC4930, a fully integrated 5A switching regulator featuring HyperSpeed™ control and Power Good output indication. The MIC4930 is highly efficient throughout the entire output current range, exceeding 95% over 5V input to 3.3V output range. The MIC4930 provides accurate output voltage regulation under the most demanding conditions and responds extremely

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

This board enables the evaluation of the MIC4930, a fully integrated 5A switching regulator featuring HyperSpeed™ control and Power Good output indication. The MIC4930 is highly efficient throughout the entire output current range, exceeding 95% over 5V input to 3.3V output range. The MIC4930 provides accurate output voltage regulation under the most demanding conditions and responds extremely fast to a load transient with exceptionally small output voltage ripple.