Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC28511-1YFL Evaluation Board

Part Number: MIC28511-1YFL-EV

Summary:

The MIC28511 eval board is used to demonstrate the features of the MIC28511, a synchronous step-down regulator featuring unique adaptive on-time control architecture with integrated power MOSFETs. The MIC28511 operates over an input supply range of 4.6V to 60V, and can be used to supply up to 3A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1% from

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC28511 eval board is used to demonstrate the features of the MIC28511, a synchronous step-down regulator featuring unique adaptive on-time control architecture with integrated power MOSFETs. The MIC28511 operates over an input supply range of 4.6V to 60V, and can be used to supply up to 3A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1% from 0°C to 85°C. The device operates with a programmable switching frequency from 200kHz to 680kHz (nominal). The MIC28511 evaluation board requires only a single power supply with at least 5A current capability. For applications where VIN is less than +5.5V the internal LDO can be bypassed by tying VDD to VIN.