Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC23030-CYMT Evaluation Board

Part Number: MIC23030-CYMT-EV

Summary:

The MIC23030 is a 400mA 8MHz switching regulator featuring HyperLight Load™ mode. The MIC23030 is highly efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The tiny 1.6 x 1.6mm MLF® package, in combination with the 8MHz switching frequency, enables a compact sub-1mm height solution with only three external components. The MIC23030 provides View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC23030 is a 400mA 8MHz switching regulator featuring HyperLight Load™ mode. The MIC23030 is highly efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The tiny 1.6 x 1.6mm MLF® package, in combination with the 8MHz switching frequency, enables a compact sub-1mm height solution with only three external components. The MIC23030 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.