Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

FilterLab Filter Design Software

Part Number: FilterLabDesignSoftware

Summary:

FilterLab® is an innovative software tool that simplifies active filter design. Available at no cost, the FilterLab® active filter software design tool provides full schematic diagrams of the filter circuit with component values and displays the frequency response.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Allows the design of low-pass filters up to an 8th order filter with Chebyshev, Bessel or Butterworth responses from frequencies of 0.1 Hz to 10 MHz
    • Selection of flat passband or sharp transition from passband to stopband
    • Options, such as minimum ripple factor, sharp transition and linear phase delay, are available
    • Changes in capacitor values can be implemented
    • Generates a spice model of the designed filter allowing time domain analysis in spice simulations 

    FilterLab Live --A video on how to use Filterlab.
    Korean version
    Japanese version 
    Chinese version

Summary

FilterLab® is an innovative software tool that simplifies active filter design. Available at no cost, the FilterLab® active filter software design tool provides full schematic diagrams of the filter circuit with component values and displays the frequency response.

Package Contents

FilterLab® is an innovative software tool that simplifies active filter design. Available at no cost, the FilterLab® active filter software design tool provides full schematic diagrams of the filter circuit with component values and displays the frequency response.