Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LAN9252 – EtherCAT Slave controller Evaluation Kit with HBI PDI interface

Part Number: EVB-LAN9252-HBI

Status: No Longer Available

Summary:

This product is no longer available for sale.
The LAN9252 HBI board addresses our customers requests for a standalone platform to develop an EtherCAT slave device with PIC32 or other SoC. This board offers flexibility to explore different host bus interfaces. We allow for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • The EVB-LAN9252-HBI supports two Integrated PHY's via on-board RJ45 Connectors.
    • The EVB-LAN9252-HBI supports HBI , SPI and SQI based PDI configurations with onboard PIC32MX and option to plug-in third part SOC's like Beagle Bone Black
    • Option for onboard Fiber Interface via SFP module
    • The onboard EEPROM to configure the EtherCAT slave configuration

Summary

This product is no longer available for sale.
The LAN9252 HBI board addresses our customers requests for a standalone platform to develop an EtherCAT slave device with PIC32 or other SoC. This board offers flexibility to explore different host bus interfaces. We allow for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber via an SFP module. This board is delivered in basic DIGIO mode and on power-up will appear to a host as an EtherCAT slave. The designer has freedom to develop further using PIC32MX