Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Projected Capacitive with 3D GestIC® Sensing Development Kit

Part Number: DV102014

Summary:

Microchip’s DV102014 development kit is a complete reference system for evaluation and design in of 2D ( Projected Capacitive ) and 3D ( GestIC ) human machine interface functionality.
The combination of technologies enables user command input with multi touch detection on surfaces as well as natural hand movements in free-space.
This development kit provides an easy-to-use,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Project Capacitive Touch
    • Multi-Touch up to 10 touches
    • 5 touches typically at 100Hz+ each 
    • Combines with MTCH652 high voltage driver for superior signal-to-noise ratio (SNR)
    • Integrated single and multi-finger gesture recognition suite including taps, swipes, scrolling and pinching and zooming 
    • Advanced DSP processing provides noise avoidance techniques 
    3D GestIC
    • Sensing Type: E-Field 
    • Detection Range: up to 20 cm 
    • Single chip 3D gesture recognition solution
    • Design in via Graphical User Interface (GUI) Aurea - no coding required
    • Colibri gesture suite on board

Summary

Microchip’s DV102014 development kit is a complete reference system for evaluation and design in of 2D ( Projected Capacitive ) and 3D ( GestIC ) human machine interface functionality.
The combination of technologies enables user command input with multi touch detection on surfaces as well as natural hand movements in free-space.
This development kit provides an easy-to-use, “out-of-the-box” experience that requires no code development. Parameterization, diagnostics and optional settings are done through Aurea 2.0, a free downloadable graphical user interface (GUI).

Package Contents

  • 8” ITO Sensor for 2D
  • 3D electrode PCB
  • 2D/3D Electronics controller
  • Micro USB cable