Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TimeFlash2 Oscillator Programming Kit with 2 Socket Cards

Part Number: DSC-TimeFlash2-Kit2

Summary:

The TimeFlash2 programmer allows users to rapidly program Microchip’s field programmable MEMS oscillator to a custom frequency in seconds, minimizing design time by enabling fast prototyping and testing. Our MEMS oscillators are available in industry standard packages that are drop-in replacements to standard crystal oscillators.

Includes socket cards in 2 different sizes:

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Custom frequencies in seconds with immediate design verification
    • Measure current and stability
    • Supports all Microchip MEMS oscillator package sizes
    • Test features work with all oscillators in the market
    • Supports CMOS, LVPECL, LVDS and HCSL output types
    • Easy to use interface with auto software update

Summary

The TimeFlash2 programmer allows users to rapidly program Microchip’s field programmable MEMS oscillator to a custom frequency in seconds, minimizing design time by enabling fast prototyping and testing. Our MEMS oscillators are available in industry standard packages that are drop-in replacements to standard crystal oscillators.

Includes socket cards in 2 different sizes:
3.2 x 2.5 mm
2.0 x 1.6 mm