Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Atmel START

Part Number: Atmel START

Summary:

START is an innovative online tool for intuitive, graphical configuration of embedded software projects. It lets you select and configure software components, drivers and middleware, as well as complete example projects,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    Online code configuration tool

Summary

START is an innovative online tool for intuitive, graphical configuration of embedded software projects. It lets you select and configure software components, drivers and middleware, as well as complete example projects, specifically tailored to the needs of your application. The configuration stage lets you review dependencies between software components, conflicts and hardware constraints. In the case of a conflict, START will automatically suggest solutions that fit you specific setup.

With graphical pin-mux and clock configuration, you can easily match your software and drivers with your own HW layout. The tool also provides automated assistance for retargeting projects and applications for different devices. Getting that sample code to run on your board has never been easier.

START is an online tool; no installation is required. When you are done with your configuration, you can download it for use together with your prefered integrated development environment (IDE), including Studio, Keil or IAR, and continue development. If you later need to change the configuration you can load it in START, reconfigure and continue where you left off.

START is based on the latest generation of the Software Framework, ASFv4. The driver layer in ASFv4 has been rearchitected for better performance and reduced code size. Care has been taken to make sure that code generated by START is readable, as well as easy to navigate and extend. Please refer to the user guide to learn more about whats new in ASFv4.

Start designing with START