Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSMARTPLUG-US - Atmel Smart Plug US

Part Number: ATSMARTPLUG-US

Summary:

Microchip's Smart Plug is a reference design targeting any secure Internet of Things (IoT) design. It contains all the core functionality required for a secure Internet-connected product. The Smart Plug is a Wi-Fi-enabled power plug that can be controlled in three ways: locally using the capacitive touch button, using a mobile App with Wi-Fi connection (with or without cloud), or using on/off

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Local Wi-Fi network solution
    • Dedicated hardware for secure authentication and key storage
    • Secured communication via Wi-Fi with ATSAMW25 module
    • Power and energy metering function with Smart Energy ATM90E26
    • QTouch capacitive touch button
    • Over-the-Air-Upgrade (OTAU) firmware upgrade
    • CE/FCC/UL&CUL certified

Summary

Microchip's Smart Plug is a reference design targeting any secure Internet of Things (IoT) design. It contains all the core functionality required for a secure Internet-connected product. The Smart Plug is a Wi-Fi-enabled power plug that can be controlled in three ways: locally using the capacitive touch button, using a mobile App with Wi-Fi connection (with or without cloud), or using on/off timing scheduled via a mobile App. The design is based on the ATSAMW25 module, as well as an ECC508A crypto device for ARM® Cortex®-M0+ microcontroller (MCU) processing, Wi-Fi connection, CryptoAuthentication™ with ultra-secure hardware-based key storage and QTouch® capacitive touch buttons. It also features the ATM90E26 device, which is a sensor for energy metering functions. Three models are available: US, EU and Chinese versions.

This design targets a cloudless version, which allows control of the unit through a local Wi-Fi network. Two other firmware variants are available: One with cloud integration for the worldwide markets using the Cloud by Proximetry solution, and one for the Chinese market using the JD Smart Cloud solution. Note that all hardware options support all versions of the firmware.

Package Contents

  • US-version Smart Plug