Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAM4CP16B Evaluation Kit

Part Number: ATSAM4CP16B-EK

Status: Mature Product

Summary:

SAM4CP16B Evaluation Kit shows the capabilities of SAM4CP16B for Smart Metering platforms with embedded Power Line Communications. The EK includes a fully operational PRIME (PoweR line Intelligent Metering Evolution) communications stack. PRIME is a mature, consolidated and worldwide accepted standard for OFDM-based power line communications, with focus on providing Smart Grid services over

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    .

Summary

SAM4CP16B Evaluation Kit shows the capabilities of SAM4CP16B for Smart Metering platforms with embedded Power Line Communications. The EK includes a fully operational PRIME (PoweR line Intelligent Metering Evolution) communications stack. PRIME is a mature, consolidated and worldwide accepted standard for OFDM-based power line communications, with focus on providing Smart Grid services over electricity distribution networks. SAM4CP16B platform supports PRIME v1.3.6 version of the specification. On top of that, SAM4CP16B supports frequency band extension up to 500 kHz, as well as additional robust modes for data transmission.