Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATARFID-EK1

Part Number: ATARFID-EK1

Status: No Longer Available

Summary:

ATARFID-EK1 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems. Sample Tags based on the chips allow View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems.

Summary

ATARFID-EK1 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems. Sample Tags based on the chips allow a fast start.