Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HV MUX Controller Board for Microchip High-Voltage Analog Switch Evaluation Boards

Part Number: ADM00825

Summary:

HV MUX Controller Board is a signal generator for Microchip High-Voltage Analog Switch Evaluation Boards such as HV2903 Eval Board (ADM00795) and HV2070 Eval Board (ADM00835) View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    HV MUX Controller board features are: 

    • Flexible Ultra-Low Jitter Clock Synthesizer
    • Spartan-6 XC6SLX9 FPGA control signals for Microchip HV Analog Switch
    • MCP2210 USB Bridge to PC

Summary

HV MUX Controller Board is a signal generator for Microchip High-Voltage Analog Switch Evaluation Boards such as HV2903 Eval Board (ADM00795) and HV2070 Eval Board (ADM00835)

Package Contents

HV MUX Controller board kit includes: 

  • Information Sheet
  • HV MUX Controller Board (ADM00825)

System Requirements
    • Windows 7 Operating System
    • USB 2.0 A to Mini-B Cable
    • Power Supply : 12V/1A with center positive 2.5mm ID, 5.5mm OD power barrel connector