Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Humidity Sensor PICtail Demo Board

Part Number: PIC16F690DM-PCTLHS

Summary:

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Companion Tool
Companion Tool
  • PICkit™ 1 Flash Starter Kit

Documents and Software

Product Features

    • Simple interface to a PC using the PICkit™ 1 Flash Starter Kit
  • GUI program displays capacitance and Relative Humidity results
  • Can program the on-board PIC16F690
  • Sockets for inserting radial leaded capacitors
    • User selected capacitance range
    • Test points to monitor circuit’s operation
    • ICSP™ connection gives alternative for programming the on-board PIC16F690:
  • PICkit™ 2 Microcontroller Programmer
  • MPLAB® ICD 2

Summary

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The board can be modified, if desired, to achieve better measurement resolution.

Package Contents

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The board can be modified, if desired, to achieve better measurement resolution.

System Requirements

     

     Supported Operating Systems: Other Requirements: 
    •  Windows 98 SE®
    •  4 MB available on PC’s hard drive
    •  Windows Me
    •  Available USB port
    •  Windows 2000
     
    •  Windows XP