Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC5380-MGYFT Evaluation Board

Part Number: MIC5380-MGYFT-EV

Summary:

The MIC5380/1 is an advanced dual LDO ideal for powering general purpose portable devices. When the MIC5381 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC5380/1 is an advanced dual LDO ideal for powering general purpose portable devices. When the MIC5381 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.