Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC5365-2.85YC5 Evaluation Board

Part Number: MIC5365-2.85YC5-EV

Summary:

The MIC5365/6 is an advanced general purpose linear regulator. The MIC5365/6 is capable of sourcing 150mA output current with high PSRR and low output noise. When the MIC5366 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC5365/6 is an advanced general purpose linear regulator. The MIC5365/6 is capable of sourcing 150mA output current with high PSRR and low output noise. When the MIC5366 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.