Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC4721YMM Evaluation Board

Part Number: MIC4721YMM-EV

Summary:

The MIC4721 is a high efficiency PWM buck (step-down) regulator that provides up to 1.5A of output current. The MIC4721 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low on-resistance internal P-Channel MOSFET of the MIC4721 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC4721 is a high efficiency PWM buck (step-down) regulator that provides up to 1.5A of output current. The MIC4721 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low on-resistance internal P-Channel MOSFET of the MIC4721 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive external current sense resistor. The MIC4721 operates from a 2.7V to 5.5V input and its output is adjustable down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout applications.