Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6XXX Amplifier Evaluation Board 3

Part Number: MCP6XXXEV-AMP3

Summary:

The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • All amplifier resistors and capacitors are socketed
    • All of the component labels on board keep consistent with those on schematic generated in the Mindi™ Amplifier Designer
    • Supports all Microchip single op amps:

    – 8-pin PDIP package (e.g., MCP6021) is socketed
    – 8-pin SOIC package can be accommodated

    • Test points for connecting lab equipment
    • Single supply configuration

Summary

The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.

Package Contents

The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.