Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP46XX Evaluation Board

Part Number: MCP46XXEV

Summary:

The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PICkit Serial Interface
    • One Resistor Network for Potentiometer configuration
    • One Resistor Network for Rheostat or Potentiometer configuration
    • One TSSOP-20 and SSOP-20 Evaluation Board

Summary

The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device.

Devices Supported: MCP4631, MCP4641, MCP4651, and MCP4661

Package Contents

The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device.

Devices Supported: MCP4631, MCP4641, MCP4651, and MCP4661