Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3421 SOT23-6 Evaluation Board

Part Number: MCP3421EV

Summary:

The MCP3421 SOT23-6 Evaluation Board (P/N MCP3421EV) contains a MCP3421 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3421 is an 18-bit single channel ADC device with various options. The MCP3421 SOT23-6 Evaluation Board has analog input connection pads and VDD, SDA, and SCL test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

DevTools

11/10/2008
52KB

Product Features

    • This board works with the PICkit Serial Analyzer.
    • This boad allows the user to measure the unknown input voltage with a minimum amount of preparation.
    • Write and read the MCP3421 configuration register bits using the PICkit Serial Analyzer.
    • Read the ADC conversion results using the PICkit Serial Analyzer.
    • Many test pads including the SCL and SDA allow to monitor the I2C signals data comunications.
    • The user can connect the SDA and SCL pins to their own PCB board and evaluate the MCP3421 device performance.

Summary

The MCP3421 SOT23-6 Evaluation Board (P/N MCP3421EV) contains a MCP3421 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3421 is an 18-bit single channel ADC device with various options. The MCP3421 SOT23-6 Evaluation Board has analog input connection pads and VDD, SDA, and SCL test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion results.

The PICkit Serial Analyzer’s PC graphic user interface (GUI) provides the user’s interface for writing configuration register bits of the MCP3421 and displays the ADC conversion values. The PICkit Serial Analyzer links between the GUI and the MCP3421 SOT23-6 Evaluation Board, and provides the I2C communication PC to the MCP3421 SOT23-6 Evaluation Board. The user also can use this MCP3421 SOT23-6 Evaluation Board without the PICkit Serial Analyzer by providing the I2C communication signal to the SDA and SCL test pads on the board.

Package Contents

The MCP3421 SOT23-6 Evaluation Board (P/N MCP3421EV) contains a MCP3421 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3421 is an 18-bit single channel ADC device with various options. The MCP3421 SOT23-6 Evaluation Board has analog input connection pads and VDD, SDA, and SCL test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion results.

The PICkit Serial Analyzer’s PC graphic user interface (GUI) provides the user’s interface for writing configuration register bits of the MCP3421 and displays the ADC conversion values. The PICkit Serial Analyzer links between the GUI and the MCP3421 SOT23-6 Evaluation Board, and provides the I2C communication PC to the MCP3421 SOT23-6 Evaluation Board. The user also can use this MCP3421 SOT23-6 Evaluation Board without the PICkit Serial Analyzer by providing the I2C communication signal to the SDA and SCL test pads on the board.