Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33CK64MP105 General Purpose Plug-In Module

Part Number: MA330047

Summary:

The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) is designed to demonstrate the capabilities of the dsPIC33CK64MP105 family using the Explorer 16/32 Development

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) features the dsPIC33CK64MP105 48-pin device on the 100-pin Plug-in Module (PIM).

Summary

The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) is designed to demonstrate the capabilities of the dsPIC33CK64MP105 family using the Explorer 16/32 Development Board (DM240001-2).