Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33FJ128GP804 Graphics Plug-In-Module

Part Number: MA330019-2

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs)

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs) demonstrate the capabilities of the dsPIC33FJ128GP804 Digital Signal Controller (DSC) and the PIC24HJ128GP504 Microcontroller (MCU) using the Explorer 16 Development Board and the PICtail™ Plus Daughter Boards for graphics.

These PIMs support the Microchip Graphics Library with the following PICtail™ Plus boards:

Graphics LCD Controller PICtail™ Plus SSD1926 Board
Graphics PICtail™ Plus Daughter Board

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ128GP804
dsPIC33FJ128GP802
dsPIC33FJ128GP202
dsPIC33FJ128GP204
dsPIC33FJ64GP804
dsPIC33FJ64GP802
dsPIC33FJ64GP202
dsPIC33FJ64GP204
dsPIC33FJ32GP302
dsPIC33FJ32GP304

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs) demonstrate the capabilities of the dsPIC33FJ128GP804 Digital Signal Controller (DSC) and the PIC24HJ128GP504 Microcontroller (MCU) using the Explorer 16 Development Board and the PICtail™ Plus Daughter Boards for graphics.

These PIMs support the Microchip Graphics Library with the following PICtail™ Plus boards:

Graphics LCD Controller PICtail™ Plus SSD1926 Board
Graphics PICtail™ Plus Daughter Board

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ128GP804
dsPIC33FJ128GP802
dsPIC33FJ128GP202
dsPIC33FJ128GP204
dsPIC33FJ64GP804
dsPIC33FJ64GP802
dsPIC33FJ64GP202
dsPIC33FJ64GP204
dsPIC33FJ32GP302
dsPIC33FJ32GP304