Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC32MX250F128D Plug In Module

Part Number: MA320011

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC32MX250F128D PIM is designed to demonstrate the

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    See document below.

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC32MX250F128D PIM is designed to demonstrate the capabilities of the PIC32MX1XX/ 2XX family of devices using Explorer 16 Development Board. It enables USB and graphics development with the PIC32MX2XX series.

This PIM can be used to evaluate the following MCUs:
PIC32MX250F128D

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC32MX250F128D PIM is designed to demonstrate the capabilities of the PIC32MX1XX/ 2XX family of devices using Explorer 16 Development Board. It enables USB and graphics development with the PIC32MX2XX series.

This PIM can be used to evaluate the following MCUs:
PIC32MX250F128D