Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX460F512L Plug In Module

Part Number: MA320002

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This Plug-in Module enables USB development using a PIC32,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    See document below.

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This Plug-in Module enables USB development using a PIC32, Explorer 16 development board. Requires USB PICtail+ (AC164131) for connecting USB hardware. An 80 MHz PIC32MX460F512L with 512 KB of Flash, 32 KB of RAM, USB On-The-Go controller, 4 channels of hardware DMA and instruction.

This PIM can be used to evaluate the following MCUs:
PIC32MX460F512L
PIC32MX440F256H
PIC32MX460F256L
PIC32MX440F128L
PIC32MX420F032H

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This Plug-in Module enables USB development using a PIC32, Explorer 16 development board. Requires USB PICtail+ (AC164131) for connecting USB hardware. An 80 MHz PIC32MX460F512L with 512 KB of Flash, 32 KB of RAM, USB On-The-Go controller, 4 channels of hardware DMA and instruction.

This PIM can be used to evaluate the following MCUs:
PIC32MX460F512L
PIC32MX440F256H
PIC32MX460F256L
PIC32MX440F128L
PIC32MX420F032H