Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC32MX360F512L Plug In Module

Part Number: MA320001

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIC32 Plug-In Module enables PIC32 development on the

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006). An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module.

This PIM can be used to evaluate the following MCUs:
PIC32MX360F512L
PIC32MX360F256L
PIC32MX340F256H
PIC32MX320F128L
PIC32MX320F128H
PIC32MX320F064H
PIC32MX320F032H

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006). An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module.

This PIM can be used to evaluate the following MCUs:
PIC32MX360F512L
PIC32MX360F256L
PIC32MX340F256H
PIC32MX320F128L
PIC32MX320F128H
PIC32MX320F064H
PIC32MX320F032H