Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC18F46K80 Plug-In Module (PIM)

Part Number: MA180031

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 44-pin PIC18F46K80 MCU

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

6/17/2011
55KB
6/17/2011
17KB

Product Features

    This PIM can be used to evaluate the following MCUs:
    • PIC18F46K80
    • PIC18F45K80

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 44-pin PIC18F46K80 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032)

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 44-pin PIC18F46K80 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032)