Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC18F85J90 Plug-In Module (PIM)

Part Number: MA180022

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F85J90 MCU

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    This PIM can be used to evaluate the following MCUs:
    • PIC18F85J90
    • PIC18F84J90
    • PIC18F83J90
    • PIC18F65J90
    • PIC18F64J90
    • PIC18F63J90

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F85J90 MCU sample. The PIM plugs into the PICDEM LCD 2 Demonstration Board.

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F85J90 MCU sample. The PIM plugs into the PICDEM LCD 2 Demonstration Board.