Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC18F87J11 Plug-In Module (PIM)

Part Number: MA180020

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F87J11 MCU

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    This PIM can be used to evaluate the following MCUs:
    • PIC18F87J11
    • PIC18F86J16
    • PIC18F86J11
    • PIC18F67J11
    • PIC18F66J16
    • PIC18F66J11

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F87J11 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032).

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F87J11 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032).