Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PICDEM LCD 2 Plug-In Module (PIM) Pack

Part Number: MA180019

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This bundle includes processor PIMs for the PIC18F8490,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    This PIM can be used to evaluate the following MCUs:
    • PIC18F8490 family
    • PIC16F917 family
    • PIC16F946 family

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This bundle includes processor PIMs for the PIC18F8490, PIC16F917 and PIC16F946 LCD MCUs. The PIMs plug into the PICDEM LCD 2 Demonstration Board.

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This bundle includes processor PIMs for the PIC18F8490, PIC16F917 and PIC16F946 LCD MCUs. The PIMs plug into the PICDEM LCD 2 Demonstration Board.