Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

KSZ8795CLX EVAL BOARD

Part Number: KSZ8795CLX-EVAL

Status: Mature Product

Summary:

The KSZ8795CLX is one of KSZ8795 family. KSZ8795CLX contains four MAC/PHYs for four copper ports and one GMAC (Port 5) interface with configurable GMII/RGMII/MII/RMII interfaces for Gigabit up-link.

KSZ8795CLX has a multitude of features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN, QoS priority, SPI and MDC/MDIO

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • KSZ8795 Integrated 5-port 10/100 Managed Ethernet Switch
    • 4 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics.
    • Auto MDI/MDIX on All Ports
    • 1 PHY mode and 1 MAC mode Connectors are for the GMII/RGMII/MII/RMII interfaces
    • Easily set each interface mode by jumpers
    • Easily set to different VDDIO of 3.3V, 2.5V and 1.8V by jumpers
    • 1 USB Port Interface Configurable to Emulate an SPI or MDC/MDIO Interface for all control
    • Registers and all MIIM registers access by using Window GUI and DOS based software tools
    • 2 LEDs Per Port with 4 LED modes to Indicate the Status and Activity
    • The board powered can be used by either USB port or 5V DC power supply

Summary

The KSZ8795CLX is one of KSZ8795 family. KSZ8795CLX contains four MAC/PHYs for four copper ports and one GMAC (Port 5) interface with configurable GMII/RGMII/MII/RMII interfaces for Gigabit up-link.

KSZ8795CLX has a multitude of features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN, QoS priority, SPI and MDC/MDIO interfaces for the registers access. The KSZ8795 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone switch. The KSZ8795CLX evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.