Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB82642 Auto-Grade USB 2.0 Hub with UCS81001 Battery Charging and Flash Media C

Part Number: EVB-USB82642

Summary:

The EVB-USB82642 is a customer evaluation board that contains an Ultra Fast Automotive Grade USB 2.0 Multi-Format Flash Media Controller, a USB 2-port Hub Combo, and a UCS81001 Port Power Controller with Charger Emulation. This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C EEPROM or SPI flash device for customized functionality.

Summary

The EVB-USB82642 is a customer evaluation board that contains an Ultra Fast Automotive Grade USB 2.0 Multi-Format Flash Media Controller, a USB 2-port Hub Combo, and a UCS81001 Port Power Controller with Charger Emulation. This evaluation board supports an external certification chip, an SMBus header interface to monitor I2C traffic from the USB to I2C bridge, as well as either an external I2C EEPROM or SPI flash device for customized functionality.