Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB3503 HSIC to USB 2.0 Mobile Hub Evaluation Board

Part Number: EVB-USB3503

Summary:

The EVB-USB3503 is a fully functioning stand-alone USB hub designed for evaluation of the Microchip USB3503 USB 2.0 HSIC high-speed hub controller. This tool also provides access to the USB3503s HSIC upstream port, three USB 2.0 downstream ports and I2C interface. Included evaluation software allows the user to configure and monitor the EVB-USB3503 when used with a Total Phase Aardvark adapter

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    This tool also provides access to the USB3503s HSIC upstream port, three USB 2.0 downstream ports and I2C interface.

Summary

The EVB-USB3503 is a fully functioning stand-alone USB hub designed for evaluation of the Microchip USB3503 USB 2.0 HSIC high-speed hub controller. This tool also provides access to the USB3503s HSIC upstream port, three USB 2.0 downstream ports and I2C interface. Included evaluation software allows the user to configure and monitor the EVB-USB3503 when used with a Total Phase Aardvark adapter (not included). This tool is the ideal solution for early USB3503 system integration and software development.