Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-USB2240-IND

Part Number: EVB-USB2240-IND

Summary:

The USB2240 is an Ultra Fast USB 2.0 Multi-Format Flash Media Controller with Secure Digital SD, MultiMediaCard (TM) MMC, Memory Stick MS, and xD-Picture Card (TM) xD connectors. The EVB-USB2240-IND Revision C Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The USB2240 is an Ultra Fast USB 2.0 Multi-Format Flash Media Controller with Secure Digital SD, MultiMediaCard (TM) MMC, Memory Stick MS, and xD-Picture Card (TM) xD connectors. The EVB-USB2240-IND Revision C Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. The EVB-USB2240-IND is designed to demonstrate the unique features of this device using a low-cost PCB implementation to support internal default configuration settings and an external I2C EEPROM optional for customized configured functionality.

Summary

The USB2240 is an Ultra Fast USB 2.0 Multi-Format Flash Media Controller with Secure Digital SD, MultiMediaCard (TM) MMC, Memory Stick MS, and xD-Picture Card (TM) xD connectors. The EVB-USB2240-IND Revision C Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. The EVB-USB2240-IND is designed to demonstrate the unique features of this device using a low-cost PCB implementation to support internal default configuration settings and an external I2C EEPROM optional for customized configured functionality.