Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-SEC1210 - Smart Card Bridge to USB Customer Evaluation Board

Part Number: EVB-SEC1210

Summary:

The SEC1210 is a low-cost, low-power, dual port Smart Card controllers with USB or UART interfaces. Using a combination of hardware and software, these devices deliver high-performance and flexible design customization options.  The SEC1210 utilize SMSCs TrustSpan technology which enables digital systems to securely communicate, process, move and store information on system boards, across

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Low Cost
    • Low Power
    • Dual Port

Summary

The SEC1210 is a low-cost, low-power, dual port Smart Card controllers with USB or UART interfaces. Using a combination of hardware and software, these devices deliver high-performance and flexible design customization options.  The SEC1210 utilize SMSCs TrustSpan technology which enables digital systems to securely communicate, process, move and store information on system boards, across networks and through the cloud. Up-to-date EMV and USB certifications enhance interoperability with all of the latest and legacy Smart Cards and host operating systems.

 The EVB-SEC1210 supports the USB interface only.