Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EDS (Ethernet Development System) PCIe Networking Adapter

Part Number: EVB-LAN7431-EDS

Summary:

EVB-LAN7431-EDS is member of the Microchip EDS family of boards and provides an RGMII or MII interface from a PCIe abstracted host

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

Product Features

    • Single-chip, PCIe 3.1 @ 2.5GT/s to RGMII or MII Networking Controller
    • PCIe Low Power Sub States LPSS L1.1 (snooze) & L1.2 (off)
    • Compatible with other boards in the Microchip EDS series
    • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS) via optional SMA connector
    • IEEE 1588-2008 Capture input via optional SMA connector
    • JTAG via integrated 1149.1 compliant TAP
    • Footprint for 802.3 defined MII connector
    • Accessible GPIO

Summary

EVB-LAN7431-EDS is member of the Microchip EDS family of boards and provides an RGMII or MII interface from a PCIe abstracted host

System Requirements
    Host with a standard PCIe edge connector of at least one lane