Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DV164139-2 - Low Pin Count USB Development Kit with PicKit 3

Part Number: DV164139-2

Summary:

The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PICkit 3 In-Circuit Debugger included
    • hardware and software
    • code examples
    • getting started course

Summary

The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from www.microchip.com/mla), the platform provides all of the necessary hardware, software, and code examples necessary to quickly bring your next USB design from concept to production.

The DV164139-2 kit contains one (1) fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device), one (1) PIC18F14K50 Debug Header (with adapter pins), one (1) USB mini B cable, one (1) DB9 Null Modem mini adapter, Quick Start Guide, and one PICkit 3 In-Circuit Debugger.

Additional USB Information and Resources

Package Contents

  • PICkit 3 In-Circuit Debugger
  • One fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device)
  • One PIC18F14K50 Debug Header (with adapter pins)
  • One USB mini B cable
  • One DB9 Null Modem mini adapter
  • Quick Start Guide