Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB Starter Kit for dsPIC DSCs

Part Number: DM330011

Summary:

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Documents

Product Features

    • Board includes integrated debugger / programmer
    • USB powered
    • dsPIC33FJ256GP506 DSC with 256 KB Flash and 16 KB RAM
    • 16/24/32 bit codec with a maximum sampling frequency of 48KHz
    • Low cost audio capture and play back circuitry using the 12 bit ADC and PWM Audio
    • Microphone and line level inputs with adjustable input gain
    • 100mW headphone amplifier with digital volume control
    • 2 switches and 3 LEDs for user application purposes
    • 4 Megabit serial flash memory for application use
    • Temperature sensor
    • Tools provided for developing and prototyping speech and audio application & algorithms

Summary

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own applications. The board features the dsPIC33FJ256GP506 with 256 KB of flash memory, a high-fidelity audio codec, microphone input and headphone/speaker outputs, and is powered from the USB connection to the computer. Also on the board are reconfigurable switches, potentiometers, a temperature sensor and a 4 Mb serial EEPROM to store data such as audio samples.

Package Contents

  • dsPIC33 audio board with integrated debugger
  • USB cable