Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

16-Bit 28-Pin Starter Board

Part Number: DM300027

Summary:

This low-cost, 16-bit, 28-pin Starter Development Board supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices. This board is an ideal prototyping tool to help validate key design requirements using these microcontrollers and DSCs.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Information
Additional Information
Part Number  Part Name
DM300027  16-Bit 28-pin Starter Board Kit

 

Documents and Software

Product Features

    • Prototyping tool for all 28-pin, SDIP PIC24, dsPIC30F and dsPIC33F devices
    • Includes a 28-pin PIC24FJ64GA002 and dsPIC33FJ12GP202
    • On-board regulators for 3.3V or 5V operation
    • Power input from 9V power supply or USB power source
    • Single UART communication channel via USB bridge
    • Connectors for MPLAB® ICD 2 In-circuit Debugger/Programmer and PICkit™ 2
    • Header for access to all device I/O pins
    • Circuit prototyping area including pads for SOIC and SOT-23 devices

Summary

This low-cost, 16-bit, 28-pin Starter Development Board supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices. This board is an ideal prototyping tool to help validate key design requirements using these microcontrollers and DSCs.

Package Contents

  • 16-bit, 28-pin Starter Board
  • 28-pin PIC24FJ64GA002 device
  • USB cable
  • Example software and documentation on CD