Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MTCH108 Evaluation Board

Part Number: DM160229

Summary:

This Evaluation Board provides an easy platform for evaluating the Capacitive Touch Controller MTCH108. It features different buttons sizes as well as a proximity sensor.

Using active guarding, the MTCH10x family offers moisture/water resistance solution.

The board is also compatible with MTCH102 and MTCH105.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    MTCH108 Board
    Mini USB Cable

Summary

This Evaluation Board provides an easy platform for evaluating the Capacitive Touch Controller MTCH108. It features different buttons sizes as well as a proximity sensor.

Using active guarding, the MTCH10x family offers moisture/water resistance solution.

The board is also compatible with MTCH102 and MTCH105.