Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Atmel QTouch Library PTC

Part Number: Atmel QTouch Library PTC

Summary:

The QTouch Library is a royalty-free software library for developing touch applications on SMART ARM-based microcontrollers with Peripheral Touch Controller (PTC).

Developers can use it to integrate touch-sensing capability into their applications by linking the library into firmware. The library can be used to develop single-chip solutions for many control applications or to reduce chip

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

Summary

The QTouch Library is a royalty-free software library for developing touch applications on SMART ARM-based microcontrollers with Peripheral Touch Controller (PTC).

Developers can use it to integrate touch-sensing capability into their applications by linking the library into firmware. The library can be used to develop single-chip solutions for many control applications or to reduce chip count in more complex applications.

The library supports both QTouch (self-capacitance) and QMatrix (mutual-capacitance) acquisition methods.

QTouch Library: Use this library for devices without PTC.