Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM HA1G16A Xplained Pro

Part Number: ATSAMHA1G16A-XPRO

Summary:

The SAMHA1G16A Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ATSAMHA1G16A ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAMHA1G16A Xplained Pro can be purchased individually.

The ATSAMHA1G16A -XPRO evaluation kit does not include extension boards.

The SAM HA1G16A Xplained Pro supports the I/O1 Xplained Pro, OLED1

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • ATSAMHA1G16A automotive grade System in package including a LIN Transceiver (ATA663231) with built-in 3.3V VREG
    • One mechanical reset button
    • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
    • One yellow user LED
    • 2 Xplained Pro extension headers
    • 1 High Voltage extension header (LIN functionality)
    • Embedded Debugger - Auto-ID for board identification in Atmel Studio. One yellow status LED. One green board power LED. Symbolic debug of complex data types including scope information. Programming and debugging. Data Gateway Interface: SPI, I2C, 4 GPIOs. Virtual COM port (CDC)
    • USB or LIN bus powered
    • Supported with application examples in the Advanced Software Framework

Summary

The SAMHA1G16A Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ATSAMHA1G16A ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAMHA1G16A Xplained Pro can be purchased individually.

The ATSAMHA1G16A -XPRO evaluation kit does not include extension boards.

The SAM HA1G16A Xplained Pro supports the I/O1 Xplained Pro, OLED1 Xplained Pro, QT2 and QT4 Xplained Pro and PROTO1 Xplained Pro extension boards.