Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM D21E16L Motor Control Card

Part Number: ATSAMD21E16LMOTOR

Summary:

The ATSAMD21E16LMOTOR is an MCU card for Motor control starter kit - ATSAMxxxBDLCxxx-STK. The hardware has the SMART ARM based MCU, ATSAMD21E16L, with integrated on-board debug support. The MCU card can be directly used with the currently available ATSAMD21BLDC24V-STK, a low voltage BLDC, PMSM motor control starter kit.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Debug support using on-board Atmel EDBG device
    • TCC PWM signals for three-phase half-bridge drive
    • ADC channels for common shunt and individual shunt phase current sensing
    • ADC channels for motor BEMF sensing
    • AC channels for BEMF signals
    • EXTINT hall sensor interface
    • EXTINT encoder sensor interface
    • Atmel Xplained PRO extension signals support
    • Communication and Power status LEDs

Summary

The ATSAMD21E16LMOTOR is an MCU card for Motor control starter kit - ATSAMxxxBDLCxxx-STK. The hardware has the SMART ARM based MCU, ATSAMD21E16L, with integrated on-board debug support. The MCU card can be directly used with the currently available ATSAMD21BLDC24V-STK, a low voltage BLDC, PMSM motor control starter kit.