Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SAMA5D4-EK

Part Number: ATSAMA5D4-EK

Summary:

No longer available. Use SAMA5D4 Xplained Ultra or contact Local Sales Representative.

The SAMA5D4-EK is a full-featured evaluation platform for the SAMA5D4 embedded microprocessor. The kit is based on the SAMA5D44 and covers all product derivatives.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • SAMA5D44-CU running at up to 600MHz
    • 4Gb x 32bit DDR2 and 4Gb x 32bit NAND Flash
    • SDCARD slot and ??SDCARD slot
    • 2 USB 2.0 host ports (Hight speed)
    • 1 USB 2.0 host/device port (High speed)
    • 2 10/100 Ethernet ports
    • 1 Soft modem DAA (data access arrangement)
    • HDMI video output
    • Audio codec
    • J-Link on-board and a serial debug port
    • Expansion connectors, user buttons, LEDs, etc.

Summary

No longer available. Use SAMA5D4 Xplained Ultra or contact Local Sales Representative.

The SAMA5D4-EK is a full-featured evaluation platform for the SAMA5D4 embedded microprocessor. The kit is based on the SAMA5D44 and covers all product derivatives. The kit consists of a main board and a display module featuring a 7-inch (17.8 cm) capacitive touch screen. It is supported by the SAMA5D4 software package, a free set of bare-metal C programming examples, and is delivered with on-board demonstrations for Linux and a Qt-based GUI. The SAMA5D4-EK allows users to extensively evaluate, prototype, and create applications that require graphics, video, audio, mass storage, networking, connectivity and more.