Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM4E-EK

Part Number: ATSAM4E-EK

Summary:

The SAM4E-EK board is based on the integration of an ARM® Cortex™-M4 processor with on-board NAND Flash and a set of popular peripherals. It is designed to provide a high performance processor evaluation solution with high flexibility for various kinds of applications

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • SAM4E16 chip BGA144 package with optional socket footprint
    • 12MHz crystal
    • 32.768KHz crystal
    • Optional SMB connector for external system clock input
    • NAND Flash
    • 2.8 inch TFT color LCD display with touch panel and backlight
    • One Ethernet physical transceiver layer with RJ45 connector
    • UART port with RS232 driver
    • USART port with RS232 driver multiplexed with RS485 function with driver
    • CAN port with driver
    • Mono/stereo headphone jack output
    • SD/MMC interface
    • Reset button: NRST
    • User buttons: WAKU, TAMP, scroll-up, scroll-down
    • QTouch?? buttons: Left, Right and Slider
    • Full-speed USB device port
    • JTAG/ICE port
    • On-board power regulation
    • Three user LEDs
    • Power LED
    • BNC connector for ADC input
    • BNC connector for DAC output
    • User potentiometer connected to the ADC input
    • ZigBee connector
    • PIO connection interfaces (PIOA, PIOC and PIOD with 32 bits, PIOB with 16 bits, PIOE with 6 bits)

Summary

The SAM4E-EK board is based on the integration of an ARM® Cortex™-M4 processor with on-board NAND Flash and a set of popular peripherals. It is designed to provide a high performance processor evaluation solution with high flexibility for various kinds of applications