Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM3X-EK

Part Number: ATSAM3X-EK

Summary:

 This product is no longer available for sale.

This kit lets designers quickly evaluate and develop code for applications running on SAM3X and SAM3A microcontrollers.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

1/2/2017
150KB
12/11/2016
717KB

Product Features

    • SAM3X8H (LFBGA package)
    • 12MHz crystal
    • 32.768KHz crystal
    • SDRAM
    • NAND Flash
    • Backup battery
    • 2.8 inch TFT color LCD display with touch-panel and backlight
    • UART port with level shifter IC
    • USART port with level shifter IC
    • Audio codec with input and output jacks: stereo headphone out and mono microphone in
    • SD/MMC interface
    • QTouch?? buttons: Up, Down, Left, Right, Valid and Slider
    • Reset and wake-up buttons: NRST, NRSTB, FWUP
    • User buttons: Left and Right
    • High-speed USB Host/Device port
    • JTAG/ICE port
    • On-board power regulation with shutdown control (by the SAM3 chip)
    • Three user LEDs
    • Power LED
    • User potentiometer connected to the ADC input
    • ZigBee?? connector
    • Two serial CAN 2.0B communication ports via two RJ12 connectors
    • One Ethernet physical transceiver layer with RJ45 connector
    • Five peripheral input/output extension connectors HE10 (PIOA, B, C, D, E)

Summary

 This product is no longer available for sale.

This kit lets designers quickly evaluate and develop code for applications running on SAM3X and SAM3A microcontrollers.